3.6.6.1 SmartHLS Migration Guide

This section describes how existing Vitis HLS / Vivado HLS designs can be easily migrated to SmartHLS. When migrating an existing C++ design from Vitis HLS / Vivado HLS, the pragmas and libraries used in the source code should be changed to the equivalent ones in SmartHLS. Changes to the C++ source code may also be necessary.