3.6.9.1 Introduction to PolarFire Video Kit Setup Instructions
(Ask a Question)These instructions describe how to setup, compile and run an example on the PolarFireVideo Kit with the MiV_RV32 Reference Design. The instructions below assume your host computer is running Linux, but similar steps can be done on Windows.