6.8.1.1 Placement
(Ask a Question)The following table lists the various Block Instantiation options for placement.
Option | Description |
---|---|
Error if conflict | The Layout tool errors out if any instance from a designer block is unplaced. This is the default option. |
Resolve conflict | |
Keep non-conflicting placement | If some instances get unplaced for any reason, the non-conflicting elements remaining are preserved but not locked (you can move them). |
Keep and lock non-conflicting placement | If some instances get unplaced for any reason, the remaining non-conflicting elements are preserved and locked. |
Discard placement from all blocks | Placement information will be discarded from all blocks even if there is no conflict. |