6.8.1 Synthesis Options to Resolve Place and Route Conflicts
(Ask a Question)If there are multiple blocks instantiated in the top-level design, users can use the synthesis options to resolve the conflicts. These options appear only if there are blocks in the design. Use the synthesis options (
) to resolve place and route conflicts.