4.4.3 Installing Libero SoC Design Suite
(Ask a Question)You can install Libero SoC Design Suite on Windows and Linux operating systems.
You can install Libero SoC Design Suite in any drive or folder. Use a unique path for each installation. Microchip recommends you install the software inside a folder on any drive and not directly in a drive. For example, instead of installing the software E:\, specify E:\<some_folder>\ as the installation path.
Important: You
must have Admin rights on Windows to install
Libero SoC Design Suite.