19 Introduction
(Ask a Question)The Microchip Design Separation methodology provides a way to create the independent critical subsystems required to implement security- and safety-critical applications on a single FPGA. Microchip Separation Verification Tool (MSVT) is a stand-alone tool provided with your Libero® installation. It is used to verify that your design meets the requirements of the design separation criteria. For more information, see the Microchip Design Separation Methodology Guide.