6 Introduction
(Ask a Question)PolarFire® FPGA Block Flow is a bottom-up design methodology that enables you to use design blocks (components) as building blocks for your top-level designs. These building blocks might have already completed layout, and been optimized for timing and power performance for a specific Microchip device. Using these blocks in the top-level designs can reduce design time and improve timing and power performance.
Block offers unique advantages that allow you to:
- Focus on the timing of primary blocks and ensure that timing requirements are met across these blocks before integrating with top-level blocks.
 Re-use the block without reoptimizing for timing closure to ensure that changes in other blocks do not impact your block.
- Re-use a block in multiple designs.
 - Reduce the verification time by re-verifying the updated part of the design only.
 
Supported Device Families
The following table lists the family of devices that Libero® SoC supports. This guide covers all these device families. However, some information in this guide might apply to certain device families only. In this case, such information is clearly identified.| Device Family | Description | 
|---|---|
| PolarFire® | PolarFire FPGAs deliver the industry’s lowest power at mid-range densities with exceptional security and reliability. | 
| PolarFire SoC | PolarFire SoC is the first SoC FPGA with a deterministic, coherent RISC-V CPU cluster, and a deterministic L2 memory subsystem enabling Linux and real-time applications. | 
| SmartFusion®2 | SmartFusion2 addresses fundamental requirements for advanced security, high reliability, and low power in critical industrial, military, aviation, communications, and medical applications. | 
| IGLOO®2 | IGLOO2 is a low-power mixed-signal programmable solution. | 
| RTG4™ | RTG4 is Microchip's family of radiation-tolerant FPGAs. |