20.2.2.3.8 Crypto
(Ask a Question)The following table lists the crypto ownership modes.
| Owner | Description |
|---|---|
|
MSS | The MSS owns the crypto. |
|
Fabric | The Fabric owns the crypto and ports are exposed to the fabric. |
|
Shared MSS | This is shared between the MSS and the Fabric. The MSS is the first owner. There are regular ports and other ports for handshaking to switch the ownership. |
|
Shared Fabric | This is shared between the MSS and the Fabric. The Fabric is the first owner. There are regular ports and other ports for handshaking and to switch ownership. |
Note: Streaming Interface is not
available for Fabric mode.
In the crypto modes:
- The status pins and interrupt pins are available as configuration options in all the ownership modes except the MSS ownership mode.
- There are three options that expose the DLL lock, Busy, and Mesh ports. The Busy and DLL Lock are ON by default, while the Mesh input pin connects to 0 when not used.
- The Use embedded DLL in fabric interface is always provided in all modes and is enabled by default when the Enable streaming interface option is selected.