21.4.1 create_smartdesign_testbench

Description

This command is used to create an empty SmartDesign testbench.

create_smartdesign_testbench
-sd_name{smartdesign_testbench_component_name}

Arguments

ParameterTypeDescription
sd_namestringSpecifies the name of the SmartDesign testbench component. It is mandatory.
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneNone

Supported Families

Supported Families
PolarFire®
PolarFire SoC
RTG4™
SmartFusion® 2
IGLOO® 2