1.8 Flash Memory Operations Timing

The maximum time for the Flash operations can be found in Table 1-9.

Table 1-9. Flash Operations Maximum Time
Flash OperationMaximum Time
Bulk Erase (no permanent regions defined)80 mS
Bulk Erase (permanent regions defined)20 ms x (number of erasable flash pages) + 40 ms
Page Erase20 mS
Quadword Programming15 µS
Row Programming500 µS