1.2.5.2.19 TCPIP_MAC_HEAP_MallocF Type

C

typedef void* (* TCPIP_MAC_HEAP_MallocF)(TCPIP_MAC_HEAP_HANDLE heapH, size_t nBytes);

Description

Memory Allocation Function: typedef void* (*TCPIP_MAC_HEAP_MallocF)(TCPIP_MAC_HEAP_HANDLE heapH, size_t nBytes);

This malloc style function is used by the MAC to allocate memory.

Returns

  • Valid pointer - If the allocation request succeeded.
  • 0 - If the allocation request failed.

Remarks

The debug version adds the module identifier and source file line number.