1.2.5.2.28 TCPIP_MAC_PACKET_ACK_FUNC Type
C
typedef bool (* TCPIP_MAC_PACKET_ACK_FUNC)(TCPIP_MAC_PACKET* pkt, const void* param);
Description
MAC Acknowledge Function.
This is the prototype of the function that the MAC calls once the TX/RX packet processing is done.
Returns
- True - If the packet needs the queuing flags removed (it is not deleted and still in use).
- False - If the packet does not need the queuing flags removed (either no longer exists or the flags updated).
Remarks
None.