TCPIP_DHCPS_ADDRESS_CONFIG Structure
C
typedef struct {
int interfaceIndex;
const char* serverIPAddress;
const char* startIPAddRange;
const char* ipMaskAddress;
const char* priDNS;
const char* secondDNS;
bool poolEnabled;
} TCPIP_DHCPS_ADDRESS_CONFIG;
Description
Structure: TCPIP_DHCPS_ADDRESS_CONFIG
DHCP server configuration and network initialization data. Configuration is part of tcpip_stack_init.c.
Members
| Members | Description |
|---|---|
| interfaceIndex | Interface index. |
| serverIPAddress | Server IP address. |
| startIPAddRange | Start IP address. |
| ipMaskAddress | Netmask. |
| priDNS | Primary DNS server address. |
| secondDNS | Secondary DNS server address. |
| poolEnabled | True if pool is valid, false if pool is invalid. |