TCPIP_DHCPS_RemovePoolEntries Function
C
bool TCPIP_DHCPS_RemovePoolEntries(
TCPIP_NET_HANDLE netH,
TCPIP_DHCPS_POOL_ENTRY_TYPE type
);
Description
This function is used to remove the DHCP server entries from the pool as per TCPIP_DHCPS_POOL_ENTRY_TYPE.
Preconditions
The DHCP server module should have been initialized.
Parameters
| Parameters | Description |
|---|---|
| hNet | Interface handle to use. |
| type | type of entries to remove: - DHCP_SERVER_POOL_ENTRY_ALL- DHCP_SERVER_POOL_ENTRY_IN_USE |
Returns
True - If successful.
False - If unsuccessful.
Remarks
None.