DRV_MIIM_INDEX_0 Macro
C
#define DRV_MIIM_INDEX_0 0 Description
MIIM Driver Module Index Numbers These constants provide the MIIM driver index definitions.
Remarks
These constants should be used in place of hard-coded numeric literals. These values should be passed into the DRV_MIIM_Initialize and DRV_MIIM_Open routines to identify the driver instance in use.