DRV_MIIM_Deinitialize Function
C
void DRV_MIIM_Deinitialize(SYS_MODULE_OBJ object); Returns
None.
Description
This function deinitializes the specified instance of the MIIM driver module, disabling its operation (and any hardware)and invalidates all of the internal data.
Remarks
Once the Initialize operation has been called, the Deinitialize operation must be called before the Initialize operation can be called again.
Preconditions
The DRV_MIIM_Initialize function must have been called before calling this routine and a valid SYS_MODULE_OBJ must have been returned.