1.2.1.1.2 TCPIP Announce Configurations
Announce Specific User Configurations
Announce Broadcast Type:
Type of the broadcast used by the Announce module
This type enables the network directed broadcast
If it is not defined or it is 0, the network limited broadcast is used
The default is nework limited broadcast
Default value: 0
Symbol TCPIP_ANNOUNCE_NETWORK_DIRECTED_BCAST
Announce Task Rate (in msec):
Announce task processing rate, in milliseconds.
The Announce module will process a timer event with this rate for maintaining its own queues, processing timeouts, etc.
The lower the rate (higher the frequency) the higher the module priority and higher module performance can be obtained
The value cannot be lower than the TCPIP_STACK_TICK_RATE.
Default value: 333
Symbol TCPIP_ANNOUNCE_TASK_RATE
Maximum Payload Size:
Maximum size of a payload sent once
Adjust to your needs
Default value: 512
Symbol TCPIP_ANNOUNCE_MAX_PAYLOAD