1.2.1.1.3 Library Interface
This section describes the Application Programming Interface (API) functions of the Announce module. Refer to each section for a detailed description.
| Name | Description |
|---|---|
| Functions | |
| TCPIP_ANNOUNCE_MessageRequest | |
| TCPIP_ANNOUNCE_CallbackRegister | Allows the registration of a user callback. |
| TCPIP_ANNOUNCE_Task | Standard TCP/IP stack module task function. |
| Data Types and Constants | |
| TCPIP_ANNOUNCE_BROADCAST_TYPE | Announce message type |
| TCPIP_ANNOUNCE_FIELD_PAYLOAD | Announce payload types |
| TCPIP_ANNOUNCE_MESSAGE_CALLBACK | Announce message callback function. |
| TCPIP_ANNOUNCE_MODULE_CONFIG | Announce Configuration structure placeholder |