TCPIP_SMTP_PutIsDone Function
C
void TCPIP_SMTP_PutIsDone();
Description
This function indicates that the on-the-fly message is complete.
Preconditions
TCPIP_SMTP_UsageBegin() returned true on a previous call, and the SMTP client is generated an on-the-fly message (i.e., TCPIP_SMTP_MailSend() was called with SMTPClient.Body set to NULL).
Returns
None.
Remarks
None.