TCPIP_SNTP_HandlerDeRegister Function
C
bool TCPIP_SNTP_HandlerDeRegister(
TCPIP_SNTP_HANDLE hSntp
);
Description
This function deregisters the SNTP event handler.
Preconditions
The SNTP module must be initialized.
Parameters
Parameters | Description |
---|---|
hSntp | A handle returned by a previous call to TCPIP_SNTP_HandlerRegister. |
Returns
True - If the call succeeds.
False - If no such handler is registered.
Remarks
None.