TCPIP_TFTPS_MODULE_CONFIG Structure

C

typedef struct { const char* mountPath; } TCPIP_TFTPS_MODULE_CONFIG; 

Members

MembersDescription
const char* mountPath;The TFTP server will access files located under this top directory. No access is possible above this directory. As a good practice to follow, use something like: "/mnt_point/tftps/" to limit an external user access to this only directory in the file system when accessing files.

Description

Placeholder for TFTPS Module Configuration