TCPIP_TFTPS_ClientsNumber Function

C

uint8_t TCPIP_TFTPS_ClientsNumber(); 

Returns

number of active clients

Description

This function determines the number of active clients running for this TFTP server. The maximum possible clients will be as per the value of TCPIP_TFTPS_CLIENT_NUMBER

Remarks

None.

Preconditions

The TFTPS module should have been initialized.