TCPIP_TFTPS_HANDLE Type

C

typedef const void* TCPIP_TFTPS_HANDLE; 

Description

Type: TCPIP_TFTPS_HANDLE A handle that a application needs to use when de-registering a notification handler.

Remarks

This handle can be used by the application after the event handler has been registered.