2.4.2 Changing ADC Control Bits During Free-Running Mode not Working
If control signals are changed during Free-Running mode, the new configuration is not properly taken into account in the next measurement. This is valid for the ADC.CTRLB, ADC.CTRLC, ADC.SAMPCTRL registers, and the ADC.MUXPOS, ADC.WINLT, and ADC.WINHT registers.
Work Around
Disable ADC Free-Running mode before updating the ADC.CTRLB, ADC.CTRLC, ADC.SAMPCTRL, ADC.MUXPOS, ADC.WINLT, or ADC.WINHT registers.
Affected Silicon Revisions
| Rev. A | Rev. B | Rev. C |
| X | - | - |