2.4.4 SAMPDLY and ASDV Does Not Work Together With SAMPLEN
Using SAMPCTRL.SAMPLEN at the same time as CTRLD.SAMPDLY or CTRLD.ASDV will cause an unpredictable sampling length.
Work Around
When setting SAMPCTRL.SAMPLEN greater than 0x0, the
CTRLD.SAMPDLY and CTRLD.ASDV must be cleared.
Affected Silicon Revisions
| Rev. A | Rev. B | Rev. C |
| X | - | - |