15.13.10 PIE0

Peripheral Interrupt Enable Register 0
Note:
  1. PIR0 interrupts are not disabled by the PEIE bit in the INTCON register.
Name: PIE0
Address: 0xEBD

Bit 76543210 
   TMR0IEIOCIE INT2IEINT1IEINT0IE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 5 – TMR0IE  Timer0 Interrupt Enable bit(1)

ValueDescription
1 Enabled
0 Disabled

Bit 4 – IOCIE  Interrupt-on-Change Enable bit(1)

ValueDescription
1 Enabled
0 Disabled

Bits 0, 1, 2 – INTxIE  External Interrupt ‘x’ Enable bit(1)

ValueDescription
1 Enabled
0 Disabled
PIR0 interrupts are not disabled by the PEIE bit in the INTCON register.