15.13.7 PIR5
| Name: | PIR5 |
| Address: | 0xECA |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR5GIF | TMR3GIF | TMR1GIF | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – TMR5GIF TMR5 Gate Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR5 gate interrupt occurred (must be cleared in software) |
| 0 | No TMR5 gate occurred |
Bit 1 – TMR3GIF TMR3 Gate Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR3 gate interrupt occurred (must be cleared in software) |
| 0 | No TMR3 gate occurred |
Bit 0 – TMR1GIF TMR1 Gate Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | TMR1 gate interrupt occurred (must be cleared in software) |
| 0 | No TMR1 gate occurred |