15.13.1 INTCON
Important: Interrupt
flag bits are set when an interrupt condition occurs, regardless of the state of its
corresponding enable bit or the global enable bit. User software must ensure the
appropriate interrupt flag bits are cleared prior to enabling an interrupt. This feature
allows for software polling.
| Name: | INTCON |
| Address: | 0xFF2 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GIE/GIEH | PEIE/GIEL | IPEN | INT2EDG | INT1EDG | INT0EDG | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 1 | 1 | 1 |
Bit 7 – GIE/GIEH Global Interrupt Enable bit
Bit 6 – PEIE/GIEL Peripheral Interrupt Enable bit
Bit 5 – IPEN Interrupt Priority Enable bit
| Value | Description |
|---|---|
| 1 | Enable priority levels on interrupts |
| 0 | Disable priority levels on interrupts |
Bits 0, 1, 2 – INTxEDG External Interrupt ‘x’ Edge Select bit
| Value | Description |
|---|---|
| 1 | Interrupt on rising edge of INTx pin |
| 0 | Interrupt on falling edge of INTx pin |