15.13.9 PIR7
Name: | PIR7 |
Address: | 0xECC |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SCANIF | CRCIF | NVMIF | CWG1IF | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – SCANIF SCAN Interrupt Flag bit
Value | Description |
---|---|
1 | SCAN interrupt has occurred (must be cleared in software) |
0 | SCAN interrupt has not occurred or has not been started |
Bit 6 – CRCIF CRC Interrupt Flag bit
Value | Description |
---|---|
1 | CRC interrupt has occurred (must be cleared in software) |
0 | CRC interrupt has not occurred or has not been started |
Bit 5 – NVMIF NVM Interrupt Flag bit
Value | Description |
---|---|
1 | NVM interrupt has occurred (must be cleared in software) |
0 | NVM interrupt has not occurred or has not been started |
Bit 0 – CWG1IF CWG Interrupt Flag bit
Value | Description |
---|---|
1 | CWG interrupt has occurred (must be cleared in software) |
0 | CWG interrupt has not occurred or has not been started |