38.4.11 Fixed Voltage Reference (FVR) Specifications

Table 38-17. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
FVR01VFVR11x Gain (1.024V)-4—+4%VDD≥2.5V, -40°C to 85°C
FVR02VFVR22x Gain (2.048V)-4—+4%VDD≥2.5V, -40°C to 85°C
FVR03VFVR44x Gain (4.096V)-4—+4%VDD≥4.75V, -40°C to 85°C
FVR04*TFVRSTFVR Start-up Time—50—μs

* - These parameters are characterized but not tested.