38.4.10 5-Bit DAC Specifications

Table 38-16. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DSB01VLSBStep Size—(VDACREF+-VDACREF-)/32—V
DSB02VACCAbsolute Accuracy——±0.5LSb
DSB03*RUNITUnit Resistor Value—5000—Ω
DSB04*TSTSettling Time(1)——10μs

* - These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Settling time measured while DACR<4:0> transitions from ‘00000’ to ‘01111’.