19.14.5 TMRx
Name: | TMRx |
Address: | 0xFCC,0xFC6,0xFC0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TMRxH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMRxL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:8 – TMRxH[7:0] Timer Most Significant Byte
Reset States: |
|
Bits 7:0 – TMRxL[7:0] Timer Least Significant Byte
Reset States: |
|