31.7.16 ADPREV
Note: If ADPSIS =
0
, ADPREVH and ADPREVL are formatted the same way as ADRES is,
depending on the ADFM bit.Name: | ADPREV |
Address: | 0xF5C |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADPREVH[7:0] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADPREVL[7:0] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |