31.7.6 ADCLK
Name: | ADCLK |
Address: | 0xF52 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADCS[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – ADCS[5:0] ADC Conversion Clock Select bits
Value | Description |
---|---|
n | ADC Clock frequency = FOSC/(2*(n+1)) |
Name: | ADCLK |
Address: | 0xF52 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADCS[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Value | Description |
---|---|
n | ADC Clock frequency = FOSC/(2*(n+1)) |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.