31.7.5 ADSTAT
Note:
- If ADCS =
1
, and FOSC<FRC, the indicated status may not be valid.
Name: | ADSTAT |
Address: | 0xF60 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADAOV | ADUTHR | ADLTHR | ADMATH | ADSTAT[2:0] | |||||
Access | R/C/HS/HC | RO | RO | R/C/HS/HC | RO | RO | RO | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ADAOV ADC Accumulator Overflow bit
Value | Description |
---|---|
1 | ADC accumulator or ADERR calculation have overflowed |
0 | ADC accumulator and ADERR calculation have not overflowed |
Bit 6 – ADUTHR ADC Module Greater-than Upper Threshold Flag bit
Value | Description |
---|---|
1 | ADERR >ADUTH |
0 | ADERR≤ADUTH |
Bit 5 – ADLTHR ADC Module Less-than Lower Threshold Flag bit
Value | Description |
---|---|
1 | ADERR<ADLTH |
0 | ADERR≥ADLTH |
Bit 4 – ADMATH ADC Module Computation Status bit
Value | Description |
---|---|
1 | Registers ADACC, ADFLTR, ADUTH, ADLTH and the ADAOV bit are updating or have already updated |
0 | Associated registers/bits have not changed since this bit was last cleared |
Bits 2:0 – ADSTAT[2:0]
Value | Description |
---|---|
111 | ADC module is in 2nd conversion stage |
110 | ADC module is in 2nd acquisition stage |
101 | ADC module is in 2nd precharge stage |
100 | Not used |
011 | ADC module is in 1st conversion stage |
010 | ADC module is in 1st acquisition stage |
001 | ADC module is in 1st precharge stage |
000 | ADC module is not converting |