13.10.3 Triggered mode
When MODE = 11
, the scanner
is in Triggered mode. Triggered mode behaves identically to Concurrent mode, except instead
of beginning the scan immediately upon the SCANGO bit being set, it waits for a rising edge
from a separate trigger source which is determined by the SCANTRIG13.12.10 SCANTRIG register.