4.2 Synthesis/Simulation
The following table lists known issues and limitations associated with Synthesis/Simulation in the Libero SoC v2021.3.
| Family | Description |
|---|---|
| All | With the SynplifyPro R2021.03M release, when Synplfiy Pro is invoked on the Ubuntu platform, it lists packages/libraries on the terminal. This message can be safely ignored. Similarly, choosing Libero -> Edit Profile -> Synthesis lists packages/libraries on the Ubuntu platform. Click OK to proceed. |
| PolarFire | Low data rate of 500Mbps/250Mhz fails in QDR II + Xtreme Device in simulation, but passes on the board. |
| All | If multiple implementations are created in Libero/Synplify flow, each time the active implementation is switched, rerun synthesis for Libero to fetch the intended .vm netlist for active implementation. |
| PolarFire |
When automatic compile point is enabled, synthesis passes successfully, but Place and Route errors-our and points to the derived constraint file: Error: SDC0025: C:\validate\PF_Mi_V_Tut\constraint\PROC_SUBSYSTEM_derived_constraints.sdc:17: Invalid false path constraint: the -through value [get_nets {AXI4_Interconnect_0/ARESETN* }] is incorrect.
Workaround: Turn the Automatic Compile Point OFF (unchecked) while running synthesis through the Libero -> Synthesis -> Configure Options dialog box. Keep the remaining options and all constraints as they are. OR Keep everything else the same, but update the
set_false_path -through [ get_pins { AXI4_Interconnect_0/ARESETN* } ]
|