4.4 SmartDebug
The following table lists known issues and limitations associated with SmartDebug.
| Family | Description |
|---|---|
| PolarFire and PolarFire SoC |
When Dual mode PCIe design is considered in SmartDebug, the following issues are observed in the PCIe debug feature:
|
| PolarFire |
Designs using DDR controller with FHB enabled may crash during the compiling stage with the following error message: Internal Error: Assertion Failed in: “F:/release/sn/capture_sjsrvts05_mica_jen_sn/nsrc/hld/lib/gdevbase/src/gdev/gdevchip.cxx”, line 1598. Please call technical support for assistance, providing the above diagnostic information |