4.3 Format of CSEQ Response (BM78 <–> Host)
A CSEQ Response must be given to the peer on receiving a CSEQ Request or CSEQ Event. The
following are the two types of responses:
- Acknowledgment (ACK)
- Non Acknowledgment (NAK)
Note: There is no CRC in the CSEQ Response packet.
The following table provides details about the CSEQ Response format.
|
CSEQ_DEL (Delimiter) |
CSEQ_RESPONSE_CODE | |
|---|---|---|
|
Packet Indicator | ||
|
Byte Number |
0 |
1 |
|
Size (bytes) |
1 |
1 |
|
Value |
0x3C |
0x33 (ACK) or 0x55 (NAK) |