Features
- Compliant with Bluetooth specification 4.1
- Supports the following Bluetooth audio profiles:
- HFP 1.6
- HSP 1.1
- A2DP 1.2
- AVRCP 1.5
- SPP 1.0
- PBAP 1.0
Baseband Features
- 16 MHz main clock input
- Built-in internal ROM for program memory
- Connects simultaneously to two hosts (phones, tablets) over HFP/A2DP profiles
- Adaptive Frequency Hopping (AFH) avoids occupied RF channels
- Supports a fast connection
Audio Codec
- 20-bit Digital-to-Analog Converter (DAC) and 16-bit Analog-to-Digital Converter (ADC) codec
- 98 dB SNR DAC playback
- Built-in 1-channel 2.3W Class D amplifier for a 4Ω speaker (for IS2013/15S only)
RF Features
- Compatible with Bluetooth 4.1 (EDR) system in 2.4 GHz ISM band
- Combined TX/RX RF terminal simplifies external matching and reduces external antenna switches
- Maximum TX output power control is +4 dBm with 20 dB level control from register control
- Built-in T/R switch for Class 2/3 application
- To avoid temperature variation, temperature sensor with temperature calibration is utilized into bias current and gain control
- Integrated synthesizer requires no external Voltage-Controlled Oscillator (VCO), varactor diode, resonator and loop filter
- Crystal oscillation with built-in digital trimming for temperature or process variations
DSP Audio Processing
- Supports 64 Kbps A-Law or μ-Law PCM format, or CVSD (Continuous Variable Slope Delta Modulation) for SCO channel operation
- Supports noise suppression
- Supports echo suppression
- SBC and optional AAC decoding
- Packet Loss Concealment (PLC)
- Built-in voice prompts for four languages
(Chinese/English/Spanish/French) and 20 events for each oneNote: Configure this functionality in the IS20XXS_UI tool.
- Supports Serial Copy Management System (SCMS-T) content protection
Peripherals
- Built-in lithium-ion battery charger (up to 350 mA)
- Integrated 1.8V and 3V configurable switching regulator and LDO
- Built-in ADC for battery monitor and voltage sensor
- A line-in port for external audio input
- Two LED drivers
Flexible HCI Interface
- High speed HCI-UART interface (supports up to 921600 bps)
Package Details
| Parameter | IS2008S, IS2010S | IS2013S, IS2015S |
|---|---|---|
| Package type | QFN | QFN |
| Pin count | 48 | 56 |
| Package size(1) | 6x6x0.9 | 7x7x0.9 |
Note:
- All dimensions are in millimeters (mm) unless specified.
Applications
- Mono headsets with A2DP
- Mono speaker phones