6 Power Management Unit (PMU)
The IS20xxS SoC has an integrated PMU. The main features of the PMU are a lithium-ion battery charger and a voltage regulator. A power switch is used to switch over the power source between a battery and an adapter. Also, the PMU provides current to the LED drivers.