4 Transceiver
The SoC is designed and optimized for Bluetooth 2.4 GHz systems. It contains a complete radio frequency transmitter/receiver section. An internal synthesizer generates a stable clock to synchronize with another device.
The SoC is designed and optimized for Bluetooth 2.4 GHz systems. It contains a complete radio frequency transmitter/receiver section. An internal synthesizer generates a stable clock to synchronize with another device.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.