9 Electrical Characteristics

This section provides an overview of the IS20xxS SoC electrical characteristics.

Table 9-1. Absolute Maximum Ratings
ParameterSymbolMinimumMaximumUnit
Digital core supply voltage VDD_CORE01.35V
RF supply voltage VCC_RF 01.35V
SAR ADC supply voltage SAR_VDD02.1V
Codec supply voltage VDDA/VDDAO03.3V
I/O supply voltageVDD_IO03.6V
Buck supply voltageBK_VDD04.3V
Supply voltageLDO31_VIN 04.3V
Battery input voltageBAT_IN04.3V
Adapter input voltageADAP_IN07.0V
Storage temperatureTSTORE-65+150℃
Operation temperatureTOPERATION-20+70℃
Note: Stresses listed on the preceding table cause permanent damage to the device. This is a stress rating only. The functional operation of the device at those or any other conditions and those indicated in the operation listings of this specification are not implied. Exposure to maximum rating conditions for extended periods affects device reliability.

The following tables provide the recommended operating conditions and the electrical specifications of the IS20xxS SoC.

Table 9-2. Recommended Operating Condition
ParameterSymbolMinimumTypicalMaximumUnit
Digital core supply voltageVDD_CORE1.141.21.26V
RF supply voltageVCC_RF1.221.281.34V
SAR ADC supply voltageSAR_VDD1.621.81.98V
Codec supply voltageVDDA/VDDAO2.72.83.0V
I/O supply voltageVDD_IO2.73.03.3V
Buck supply voltageBK_VDD33.74.25V
Supply voltageLDO31_VIN33.74.25V
Battery input voltageBAT_IN33.74.25V
Adapter input voltageADAP_IN4.555.5V
Operation temperatureTOPERATION-20+25+70℃
Note: All these supply voltages are programmed through the EEPROM parameters.
Table 9-3. Buck Switching Regulator
Parameter MinimumTypicalMaximumUnit
Input voltage3.03.74.25V
Output voltage (Iload = 70 mA and Vin = 4V)1.71.82.05V
Output voltage accuracy—±5—%
Output voltage adjustable step—50—mV/Step
Output adjustment range-0.1—+0.25V
Average load current (ILOAD)120——mA
Conversion efficiency (BAT = 3.8V and Iload = 50 mA)—88(1)—%
Quiescent current (PFM)——40μA
Output current (peak)200——mA
Shutdown current——<1μA
Note:
  1. Test condition: SAR_VDD = 1.8V and temperature = +25℃.
  2. These parameters are characterized, but not tested in manufacturing.
Table 9-4. Low-dropout Regulator
ParameterMinimumTypicalMaximumUnit
Input Voltage3.03.74.25V
Output VoltageCODEC_VO—2.8—V
IO_VO—2.8—
Output Accuracy (VIN = 3.7V, ILOAD = 100 mA and +27℃)—±5—%
Output current (average)——100mA

Drop-out voltage

(Iload = maximum output current)

——300mV
Quiescent current (excluding load and Iload < 1 mA)—45—μA
Shutdown current——<1μA
Note:
  1. Test condition: SAR_VDD = 1.8V and temperature = +25℃.
  2. These parameters are characterized, but not tested in manufacturing.
Table 9-5. Battery Charger
ParameterMinimumTypicalMaximumUnit
Input voltage (ADAP_IN)4.55.05.5V
Supply current to charger only—34.5mA
Maximum battery fast charge current (ENX2 = 0)Headroom > 0.7V (ADAP_IN = 5V)170200240mA
Headroom = 0.3V (ADAP_IN = 4.5V)160180240mA
Maximum battery fast charge current (ENX2 = 1)Headroom > 0.7V (ADAP_IN = 5V)300350420mA
Headroom = 0.3V (ADAP_IN = 4.5V)180220270mA
Trickle charge voltage threshold—3—V
Battery charge termination current (% of fast charge current)—10—%
Note:
  1. Headroom = VADAP_IN – VBAT.
  2. ENX2 is not allowed to be enabled when VADAP_IN ­– VBAT > 2V.
  3. These parameters are characterized, but not tested in manufacturing.
Table 9-6. LED Diver
ParameterMinimumTypicalMaximumUnit
Open-drain voltage——3.6V
Programmable current range0—5.25mA
Intensity control—16—step
Current step—0.35—mA
Power-down open-drain current——1μA
Shutdown current——1μA
Note:
  1. Test condition: SAR_VDD = 1.8V and temperature = +25℃.
  2. These parameters are characterized, but not tested in manufacturing.
Table 9-7. Audio Codec Digital-to-Analog Converter
Parameter (Condition)(1)MinimumTypicalMaximumUnit
Over-sampling rate—128—fs
Resolution16—20Bits
Output sample rate8—48kHz
Signal-to-noise Ratio (2) (SNR at capless mode) for 48 kHz—96—dB

Signal-to-noise Ratio (2)

(SNR at single-ended mode) for 48 kHz

—98—dB
Digital gain-54—4.85dB
Digital gain resolution—2 to 6—dB
Analog gain-28—3dB
Analog gain resolution—1—dB
Output voltage full-scale swing (AVDD = 2.8V)495742.5—mV rms
Maximum output power (16Ω load)—34.5—mW
Maximum output power (32Ω load)—17.2—mW
Allowed loadResistive816O.C.Ω
Capacitive——500pF
THD+N (16Ω load)——0.05%
Signal-to-noise Ratio (SNR at 16Ω load)———96dB
Note:
  1. T = +25℃, VDD = 3.0V, 1 kHz sine wave input and Bandwidth = 20 Hz – 20 kHz.
  2. fin = 1 kHz, Bandwidth = 20 Hz – 20 kHz, A-weighted, THD + N < 0.01%, 0 dBFS signal and Load = 100 kΩ.
  3. These parameters are characterized, but not tested in manufacturing.
Table 9-8. Audio Codec Analog-to-Digital Converter
Parameter (Condition)(1)MinimumTypicalMaximumUnit
Resolution——16Bit
Output sample rate8—48kHz
Signal-to-noise Ratio (2) (SNR at MIC or Line-in mode)—90—dB
Digital gain-54—4.85dB
Digital gain resolution—2 to 6—dB
MIC boost gain—20—dB
Analog gain——60dB
Analog gain resolution—2.0—dB
Input full scale at maximum gain (differential)—4—mVrms
Input full scale at minimum gain (differential)—800—mVrms
3 dB bandwidth—20—kHz
Microphone mode (input impedance)—24—kΩ
THD+N (microphone input) at 30 mVrms input—0.02—%
Note:
  1. T = +25℃, VDD = 3.0V, 1 kHz sine wave input and Bandwidth = 20 Hz – 20 kHz.
  2. fin = 1 kHz, Bandwidth = 20 Hz – 20 kHz, A-weighted and THD + N < 1%, 150 mVpp input.
  3. These parameters are characterized, but not tested in manufacturing.
Table 9-9. Single-Channel Class–D Amplifier
Parameter (Condition)MinimumTypicalMaximumUnit
Standalone SNR (A-weighting)—100—dB
Gain—12—dB
PSRR (217 Hz, 200 mV on PVDD)—70—dB
Efficiency4Ω80—85%
8Ω85—90%
Supply voltage3.03.74.5V
Load—4.0—Ω
Quiescent current (1 channel)—2.0—mA
Sample frequency—250—kHz
Over current limits—2.3—A
Shutdown current—1.0—μA
Note:
  1. Test condition: PVDD_CDA = 4.2V and temperature = 25℃.
  2. These parameters are characterized but not tested in manufacturing.
Table 9-10. Transmitter Section for BDR and EDR
ParameterMinimumTypicalMaximumBluetooth SpecificationUnit
Maximum RF transmit power—3.04.0-6 to 4dBm
Relative transmit power-4-1.21-4 to 1dB
Note:
  1. The RF Transmit power is calibrated during production using the MP tool software and MT8852 Bluetooth test equipment.
  2. Test condition: VCC_RF = 1.28V and temperature = +25℃.
Table 9-11. Receiver Section for BDR and EDR
ParameterPacket TypeMinimumTypicalMaximumBluetooth SpecificationUnit
Sensitivity at 0.1% BERGFSK—-90—≤-70dBm
Sensitivity at 0.01% BERπ/4 DQPSK—-91—≤-70dBm
8 DPSK—-82—≤-70dBm
Note:
  1. Test condition: VCC_RF = 1.28V and temperature = +25℃.
  2. These parameters are characterized, but not tested in manufacturing.
Table 9-12. System Current Consumption
System StatusTypicalMaximumUnit
System Off mode25μA
Standby mode0.8—mA
Link mode0.4—mA
SCO Link7.8—mA
A2DP Link (Vp-p = 200 mV; 1k tone signal)10.7—mA
Note:
  1. Consider the current consumption values with the IS2010 EVB as a test platform.
  2. Test condition: BAT_IN = 3.8V, link with the HTC EYE smartphone. The distance between the smartphone and EVB is 30 cm.