This section provides the reference schematics of IS2008S, IS2010S, IS2013S and
                IS2015S.
Figure 12-1. IS2008S/IS2010S Reference
                    Circuit (Main Circuit)   
                
                
             
        
            Figure 12-2. IS2008S/IS2010S EEPROM (Main Circuit)   
                
                
             
         
        
            Figure 12-3. IS2008S/IS2010S Audio
                    Interface (Optional Circuit)   
                
                
             
         
        
            Figure 12-4. IS2008S/IS2010S Audio Options (Optional Circuit)   
                
                
             
         
        
            Figure 12-5. IS2008S/IS2010S LED (Optional Circuit)   
                
                
             
         
        
            Figure 12-6. IS2008S/IS2010S NFC (Optional Circuit)   
                
                
             
         
        
            Figure 12-7. IS2008S/IS2010S Reset (Optional Circuit)   
                
                
             
         
        
            Figure 12-8. IS2008S/IS2010S Slide Switch (Optional Circuit)   
                
                
             
         
        
            Figure 12-9. IS2008S/IS2010S Test Point (Optional Circuit)   
                
                
             
         
        Figure 12-10. IS2013S/IS2015S Reference Circuit
                (Main Circuit)   
            
            
         
        
            Figure 12-11. IS2013S/IS2015S EEPROM (Main Circuit)   
                
                
             
         
        
            Figure 12-12. IS2013S/IS2015S Audio
                    Interface (Optional Circuit)   
                
                
             
         
        
            Figure 12-13. IS2013S/IS2015S Audio Options (Optional Circuit)   
                
                
             
         
        
            Figure 12-14. IS2013S/IS2015S CDA (Optional Circuit)   
                
                
             
         
        
            Figure 12-15. IS2013S/IS2015S External Power Switch (Optional Circuit)   
                
                
             
         
        
            Figure 12-16. IS2013S/IS2015S LED (Optional Circuit)   
                
                
             
         
        
            Figure 12-17. IS2013S/IS2015S NFC (Optional Circuit)   
                
                
                Note:  Only for NFC tag with rectifier circuit.
             
         
        
            Figure 12-18. IS2013S/IS2015S Reset (Optional Circuit)   
                
                
             
         
        
            Figure 12-19. IS2013S/IS2015S Slide Switch (Optional Circuit)   
                
                
             
         
        
            Figure 12-20. IS2013S/IS2015S Test Point (Optional Circuit)