5.1 LED

One yellow user LED is available on the PIC32CM Px DIP-28 Curiosity Nano board. It can be controlled by either GPIO or PWM. Driving the connected I/O line to GND will activate the LED.

Figure 5-1. PIC32CM Px DIP-28 Curiosity Nano LED0 Block Diagram
Table 5-1. LED Connection
Device PinDescriptionDefault Connection
PA11User LED (yellow), active low
  • LED0
  • Edge connector