5.6 PA03/VCORE Selection Header
The PIC32CM Px DIP-28 Curiosity Nano includes a selection header for devices that require a capacitor bank connected to VCORE pin. The header selects whether the device pin is connected to the board edge connector or to two parallel capacitors with capacitances of 0.1 µF and 1 µF. On the PIC32CM Px DIP-28 Curiosity Nano board, the header is configured by default to connect the device pin to the edge connector.