The PIC32CM Px DIP-28 Curiosity Nano Board has a 32.768 kHz
crystal footprint. The crystal is not connected to the target device by default, because the
GPIO pins are routed to the edge connector.
Figure 5-3. 32.768 kHz Crystal Block Diagram
Table 5-3. Crystal Connections
Device Pin
Description
Default Connection
PA24
Crystal output, XTAL32K1
Edge connector
PA25
Crystal input, XTAL32K2
Warning: Always disconnect the board
from all power sources before making any hardware modifications.
How to Connect a Crystal to the Target Device
Disconnect the two I/O lines routed to
the edge connector by cutting the two cut straps, J115 and J116, on the bottom side of the
board.
Connect the two I/O lines to the crystal
by soldering a blob onto each circular solder point, J121 and J122, on the top side of the
board.
Figure 5-4. 32.768 kHz Crystal Overview
Info: The 0Ω series resistor, R113, may be
replaced by any suitable resistor to limit the drive strength of the crystals. If no resistor
is required, leave the resistor in place.
The 32.768 kHz crystal has a cut strap (J124), that can be used to measure the oscillator
safety factor. This is done by cutting the strap and adding a 0402 SMD resistor across it. The
Microchip application note AN2648 contains more information about oscillator allowance and
safety factors.
DS50004185A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.