6.2 Counter Command
The Counter command reads or increments the binary
count value from the monotonic counter located on the device within the Configuration
zone. The maximum value of the counter is fixed at 10,000. The starting value of the
counter is programmed during initial provisioning and, when CSZ2 is locked, it cannot be
modified.
The counter is designed to never lose counts even if the power is interrupted during the counting operation. In some power loss conditions, the counter may increment by a value of more than one.
The number of legal uses for a key can also be controlled by initializing the counter to a non-zero value at configuration time. Contact Microchip for details.