9.2.27 --output file (-o file)
Set output file name.
Use file as the name for the program produced by xc-dsc-ld; if this option is not specified, the
name a.out is used by default.
--output file (-o file)Set output file name.
Use file as the name for the program produced by xc-dsc-ld; if this option is not specified, the
name a.out is used by default.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.