9.2.18 --ivt
The linker is instructed to generate an IVT or AIVT, unless one is explicitly created in the linker script or by other means.
--ivtThe linker is instructed to generate an IVT or AIVT, unless one is explicitly created in the linker script or by other means.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.